<?xml version="1.0" encoding="ISO-8859-1" standalone="yes"?>
<PropList contentDescriptor="CameraLinkCameraDescription" name="CameraLink_Sony_XCL-5005" default="0" parent="none" versionMajor="1" versionMinor="10" versionRelease="85">
  <DocString value="This camera description is valid for all Sony XCL-5005 and XCL-5005CR cameras. For 8, 10 or 12(default) bit mono(or RAW for color models) operation change the BitsPerPixel parameter and configure the camera via serial communication. For dual tap operation set the PixelsPerCycle parameter to 2 and configure the camera via serial communication. For color models set the Format parameter to Bayer to enable automatic color conversion inside the device driver OR set the BitsPerPixel parameter to 24 and the Format parameter to RGB and configure the camera via serial communication. In the latter mode the camera can deliver 8 bits per color component only."></DocString>
  <Property name="Name" default="0" >
    <Value index="0" val="Sony_XCL-5005"></Value>
  </Property>
  <Property name="VideoOutput" default="0" >
    <Value index="0" val="Base"></Value>
  </Property>
  <PropList name="ActiveVideoAoi" default="0" parent="none">
    <Property name="X" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="Y" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="W" default="0" >
      <Value index="0" val="2450"></Value>
    </Property>
    <Property name="H" default="0" >
      <Value index="0" val="2050"></Value>
    </Property>
  </PropList>
  <Property name="BitsPerPixel" default="1" >
    <Value index="0" val="12"></Value>
  </Property>
  <Property name="PixelsPerCycle" default="1" >
    <Value index="0" val="1"></Value>
  </Property>
  <Property name="DataValid" default="0" >
    <Value index="0" val="InActive"></Value>
  </Property>
  <Property name="Format" default="0" >
    <Value index="0" val="Mono"></Value>
  </Property>
  <Property name="ScanMode" default="0" >
    <Value index="0" val="Area"></Value>
  </Property>
  <Property name="TapsXGeometry" default="1" >
    <Value index="0" val="1X"></Value>
  </Property>
  <Property name="TapsYGeometry" default="1" >
    <Value index="0" val="1Y"></Value>
  </Property>
</PropList>