<?xml version="1.0" encoding="ISO-8859-1" standalone="yes"?>
<PropList contentDescriptor="CameraLinkCameraDescription" name="CameraLink_Sony_XCL-5000" default="0" parent="none" versionMajor="1" versionMinor="10" versionRelease="13">
  <DocString value="This camera description is valid for all Sony XCL-5000 cameras. For 8, 10 or 12(default) bit mono operation change the BitsPerPixel parameter and configure the camera via serial communication."></DocString>
  <Property name="Name" default="0" >
    <Value index="0" val="Sony_XCL-5000"></Value>
  </Property>
  <Property name="VideoOutput" default="0" >
    <Value index="0" val="Base"></Value>
  </Property>
  <PropList name="ActiveVideoAoi" default="0" parent="none">
    <Property name="X" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="Y" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="W" default="0" >
      <Value index="0" val="2450"></Value>
    </Property>
    <Property name="H" default="0" >
      <Value index="0" val="2050"></Value>
    </Property>
  </PropList>
  <Property name="BitsPerPixel" default="1" >
    <Value index="0" val="12"></Value>
  </Property>
  <Property name="PixelsPerCycle" default="1" >
    <Value index="0" val="1"></Value>
  </Property>
  <Property name="DataValid" default="0" >
    <Value index="0" val="InActive"></Value>
  </Property>
  <Property name="Format" default="0" >
    <Value index="0" val="Mono"></Value>
  </Property>
  <Property name="ScanMode" default="0" >
    <Value index="0" val="Area"></Value>
  </Property>
  <Property name="TapsXGeometry" default="1" >
    <Value index="0" val="1X"></Value>
  </Property>
  <Property name="TapsYGeometry" default="1" >
    <Value index="0" val="1Y"></Value>
  </Property>
</PropList>