<?xml version="1.0" encoding="ISO-8859-1" standalone="yes"?>
<PropList contentDescriptor="CameraLinkCameraDescription" name="CameraLink_Mikrotron_MC1310" default="0" parent="none">
  <DocString value="This camera description is valid for all mono versions of the Mikrotron MC1310 area scan cameras. For 8 or 10 bit per tap operation change the BitsPerPixel parameter, for other tap configurations change the PixelsPerCycle parameter. Also you may need to configure the camera via serial communication."></DocString>
  <Property name="Name" default="0" >
    <Value index="0" val="Mikrotron_MC1310"></Value>
  </Property>
  <Property name="VideoOutput" default="0" >
    <Value index="0" val="Base"></Value>
  </Property>
  <PropList name="ActiveVideoAoi" default="0" parent="none">
    <Property name="X" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="Y" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="W" default="0" >
      <Value index="0" val="1280"></Value>
    </Property>
    <Property name="H" default="0" >
      <Value index="0" val="1024"></Value>
    </Property>
  </PropList>
  <Property name="BitsPerPixel" default="0" >
    <Value index="0" val="8"></Value>
  </Property>
  <Property name="PixelsPerCycle" default="0" >
    <Value index="0" val="2"></Value>
  </Property>
  <Property name="DataValid" default="0" >
    <Value index="0" val="Active"></Value>
  </Property>
  <Property name="Format" default="0" >
    <Value index="0" val="Mono"></Value>
  </Property>
  <Property name="ScanMode" default="0" >
    <Value index="0" val="Area"></Value>
  </Property>
</PropList>