<?xml version="1.0" encoding="ISO-8859-1" standalone="yes"?>
<PropList contentDescriptor="CameraLinkCameraDescription" name="CameraLink_Hitachi_HV-F31" default="0" parent="none">
  <Property name="Name" default="0" >
    <Value index="0" val="HV-F31"></Value>
  </Property>
  <Property name="VideoOutput" default="0" >
    <Value index="0" val="Base"></Value>
    <Value index="1" val="Undefined"></Value>
    <Value index="2" val="Undefined"></Value>
    <Value index="3" val="Undefined"></Value>
  </Property>
  <PropList name="ActiveVideoAoi" default="0" parent="none">
    <Property name="X" default="0" >
      <Value index="0" val="90"></Value>
    </Property>
    <Property name="Y" default="0" >
      <Value index="0" val="12"></Value>
    </Property>
    <Property name="W" default="0" >
      <Value index="0" val="1024"></Value>
    </Property>
    <Property name="H" default="0" >
      <Value index="0" val="772"></Value>
    </Property>
  </PropList>
  <Property name="BitsPerPixel" default="1" >
    <Value index="0" val="24"></Value>
  </Property>
  <Property name="PixelsPerCycle" default="1" >
    <Value index="0" val="1"></Value>
  </Property>
  <Property name="DataValid" default="0" >
    <Value index="0" val="InActive"></Value>
  </Property>
  <Property name="Format" default="0" >
    <Value index="0" val="RGB"></Value>
  </Property>
  <Property name="ScanMode" default="0" >
    <Value index="0" val="Area"></Value>
  </Property>
</PropList>