<?xml version="1.0" encoding="ISO-8859-1" standalone="yes"?>
<PropList contentDescriptor="CameraLinkCameraDescription" name="CameraLink_DALSA_S2-1x-01kxx" default="0" parent="none">
  <DocString value="This camera description is valid for all single tap DALSA Spyder 2 line scan cameras with 1024 pixels hor. resolution. The first 'x' in the name can be anything between 0 and 2 and defines the lens mount option. The trailing 'xx' defines the pixel clock per tap and will be 40. For 10 bit operation change the BitsPerPixel parameter and configure the camera via serial communication."></DocString>
  <Property name="Name" default="0" >
    <Value index="0" val="DALSA_S2-1x-01kxx"></Value>
  </Property>
  <Property name="VideoOutput" default="0" >
    <Value index="0" val="Base"></Value>
  </Property>
  <PropList name="ActiveVideoAoi" default="0" parent="none">
    <Property name="X" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="Y" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="W" default="0" >
      <Value index="0" val="1024"></Value>
    </Property>
    <Property name="H" default="0" >
      <Value index="0" val="100"></Value>
    </Property>
  </PropList>
  <Property name="BitsPerPixel" default="0" >
    <Value index="0" val="8"></Value>
  </Property>
  <Property name="PixelsPerCycle" default="0" >
    <Value index="0" val="1"></Value>
  </Property>
  <Property name="DataValid" default="0" >
    <Value index="0" val="InActive"></Value>
  </Property>
  <Property name="Format" default="0" >
    <Value index="0" val="Mono"></Value>
  </Property>
  <Property name="ScanMode" default="0" >
    <Value index="0" val="Line"></Value>
  </Property>
</PropList>