<?xml version="1.0" encoding="ISO-8859-1" standalone="yes"?>
<PropList contentDescriptor="CameraLinkCameraDescription" name="CameraLink_DALSA_P3-8x-08k40" default="0" parent="none" versionMajor="1" versionMinor="10" versionRelease="72">
  <DocString value="This camera description is valid for all DALSA Piranha 3 line scan cameras with 8192 pixels hor. resolution. The first 'x' in the name can either be 0 or 7 and defines the shape of the cameras body. For 12 bit per tap operation change the BitsPerPixel parameter. Also you may need to configure the camera via serial communication."></DocString>
  <Property name="Name" default="0" >
    <Value index="0" val="DALSA_P3-8x-08k40"></Value>
  </Property>
  <Property name="VideoOutput" default="0" >
    <Value index="0" val="Medium"></Value>
    <Value index="1" val="Full"></Value>
  </Property>
  <PropList name="ActiveVideoAoi" default="0" parent="none">
    <Property name="X" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="Y" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="W" default="0" >
      <Value index="0" val="8192"></Value>
    </Property>
    <Property name="H" default="0" >
      <Value index="0" val="500"></Value>
    </Property>
  </PropList>
  <Property name="BitsPerPixel" default="1" >
    <Value index="0" val="8"></Value>
  </Property>
  <Property name="PixelsPerCycle" default="1" >
    <Value index="0" val="4"></Value>
  </Property>
  <Property name="DataValid" default="0" >
    <Value index="0" val="Active"></Value>
  </Property>
  <Property name="Format" default="0" >
    <Value index="0" val="Mono"></Value>
  </Property>
  <Property name="ScanMode" default="0" >
    <Value index="0" val="Line"></Value>
  </Property>
  <Property name="TapsXGeometry" default="0" >
    <Value index="0" val="4XE"></Value>
  </Property>
</PropList>