<?xml version="1.0" encoding="ISO-8859-1" standalone="yes"?>
<PropList contentDescriptor="CameraLinkCameraDescription" name="CameraLink_DALSA_P2-4x-08kxx" default="0" parent="none" versionMajor="1" versionMinor="10" versionRelease="74">
  <DocString value="This camera description is valid for all DALSA Piranha 2 line scan cameras with 8192 pixels hor. resolution and a 4 tap data output. The first 'x' in the name can be anything between 0 and 3 and defines the lens mount option. The trailing 'xx' defines the pixel clock per tap and can be 30 or 40. For 10 bit per tap operation change the BitsPerPixel parameter and configure the camera via serial communication."></DocString>
  <Property name="Name" default="0" >
    <Value index="0" val="DALSA_P2-4x-08kxx"></Value>
  </Property>
  <Property name="VideoOutput" default="0" >
    <Value index="0" val="Medium"></Value>
  </Property>
  <PropList name="ActiveVideoAoi" default="0" parent="none">
    <Property name="X" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="Y" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="W" default="0" >
      <Value index="0" val="8192"></Value>
    </Property>
    <Property name="H" default="0" >
      <Value index="0" val="500"></Value>
    </Property>
  </PropList>
  <Property name="BitsPerPixel" default="1" >
    <Value index="0" val="8"></Value>
  </Property>
  <Property name="PixelsPerCycle" default="1" >
    <Value index="0" val="4"></Value>
  </Property>
  <Property name="DataValid" default="0" >
    <Value index="0" val="InActive"></Value>
  </Property>
  <Property name="Format" default="0" >
    <Value index="0" val="Mono"></Value>
  </Property>
  <Property name="ScanMode" default="0" >
    <Value index="0" val="Line"></Value>
  </Property>
  <Property name="TapsXGeometry" default="1" >
    <Value index="0" val="2X2E"></Value>
  </Property>
</PropList>