<?xml version="1.0" encoding="ISO-8859-1" standalone="yes"?>
<PropList contentDescriptor="CameraLinkCameraDescription" name="CameraLink_C-CAM_FCi4-14000-M" default="0" parent="none">
  <DocString value="This camera description is valid for all mono versions of the C-CAM FCi4-14000 area scan cameras. For 10 or 12 bit per tap operation change the BitsPerPixel parameter, for other tap configurations change the PixelsPerCycle parameter. Also you may need to configure the camera via serial communication."></DocString>
  <Property name="Name" default="0" >
    <Value index="0" val="C-CAM_FCi4-14000-M"></Value>
  </Property>
  <Property name="VideoOutput" default="0" >
    <Value index="0" val="Base"></Value>
  </Property>
  <PropList name="ActiveVideoAoi" default="0" parent="none">
    <Property name="X" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="Y" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="W" default="0" >
      <Value index="0" val="4560"></Value>
    </Property>
    <Property name="H" default="0" >
      <Value index="0" val="3048"></Value>
    </Property>
  </PropList>
  <Property name="BitsPerPixel" default="0" >
    <Value index="0" val="12"></Value>
  </Property>
  <Property name="PixelsPerCycle" default="1" >
    <Value index="0" val="2"></Value>
  </Property>
  <Property name="DataValid" default="0" >
    <Value index="0" val="InActive"></Value>
  </Property>
  <Property name="Format" default="0" >
    <Value index="0" val="Mono"></Value>
  </Property>
  <Property name="ScanMode" default="0" >
    <Value index="0" val="Area"></Value>
  </Property>
</PropList>