<?xml version="1.0" encoding="ISO-8859-1" standalone="yes"?>
<PropList contentDescriptor="CameraLinkCameraDescription" name="CameraLink_Basler_spL4096-140k" default="0" parent="none" versionMajor="1" versionMinor="10" versionRelease="41">
  <DocString value="This camera description is valid for the Basler line scan camera spL4096-140k with a video output format of 8 taps. For 10 bit per tap operation change the BitsPerPixel parameter, for other tap configuration change the PixelsPerCycle parameter. Also you may need to configure the camera via serial communication."></DocString>
  <Property name="Name" default="0" >
    <Value index="0" val="Basler_spL4096-140km"></Value>
  </Property>
  <Property name="VideoOutput" default="0" >
    <Value index="0" val="Full"></Value>
  </Property>
  <PropList name="ActiveVideoAoi" default="0" parent="none">
    <Property name="X" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="Y" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="W" default="0" >
      <Value index="0" val="4096"></Value>
    </Property>
    <Property name="H" default="0" >
      <Value index="0" val="1000"></Value>
    </Property>
  </PropList>
  <Property name="BitsPerPixel" default="1" >
    <Value index="0" val="8"></Value>
  </Property>
  <Property name="PixelsPerCycle" default="1" >
    <Value index="0" val="8"></Value>
  </Property>
  <Property name="DataValid" default="0" >
    <Value index="0" val="InActive"></Value>
  </Property>
  <Property name="Format" default="0" >
    <Value index="0" val="Mono"></Value>
  </Property>
  <Property name="ScanMode" default="0" >
    <Value index="0" val="Line"></Value>
  </Property>
  <Property name="TapsXGeometry" default="1" >
    <Value index="0" val="1X8"></Value>
  </Property>
</PropList>