<?xml version="1.0" encoding="ISO-8859-1" standalone="yes"?>
<PropList contentDescriptor="CameraLinkCameraDescription" name="CameraLink_Basler_L10xk-2k" default="0" parent="none">
  <DocString value="This camera description is valid for all Basler line scan cameras belonging to the L100 series with 2048 pixels hor. resolution. The first 'x' in the name defines the pixel clock speed and can be 1(20MHz), 3(40MHz) or 4(62.5MHz). For 10 bit per tap operation change the BitsPerPixel parameter, for dual tap configuration change the PixelsPerCycle parameter. Also you may need to configure the camera via serial communication."></DocString>
  <Property name="Name" default="0" >
    <Value index="0" val="Basler_L10xk-2k"></Value>
  </Property>
  <Property name="VideoOutput" default="0" >
    <Value index="0" val="Base"></Value>
  </Property>
  <PropList name="ActiveVideoAoi" default="0" parent="none">
    <Property name="X" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="Y" default="0" >
      <Value index="0" val="0"></Value>
    </Property>
    <Property name="W" default="0" >
      <Value index="0" val="2048"></Value>
    </Property>
    <Property name="H" default="0" >
      <Value index="0" val="250"></Value>
    </Property>
  </PropList>
  <Property name="BitsPerPixel" default="0" >
    <Value index="0" val="8"></Value>
  </Property>
  <Property name="PixelsPerCycle" default="0" >
    <Value index="0" val="1"></Value>
  </Property>
  <Property name="DataValid" default="0" >
    <Value index="0" val="InActive"></Value>
  </Property>
  <Property name="Format" default="0" >
    <Value index="0" val="Mono"></Value>
  </Property>
  <Property name="ScanMode" default="0" >
    <Value index="0" val="Line"></Value>
  </Property>
</PropList>