To use the mvBlueCOUGAR camera (grab images from it and change its settings), a driver is needed, consisting of a few libraries and a dozen or so configuration files. These files are run time required.
To develop applications that can use the mvBlueCOUGAR camera, a source tree is needed, containing header files, makefiles, samples, and a few libraries. These files are compile time required.
Both file collections are distributed in a single package : mvBlueCOUGAR-x86-n.n.n.n.tgz
.
To install this package, a shell script must be run : install_mvBlueCOUGAR.sh
.
You may need to enable the execute flag with chmod a+x install_mvBlueCOUGAR.sh
.
This document describes what this script does and how it should be invoked.
The installation script (install_mvBlueCOUGAR.sh
) and the archive (mvBlueCOUGAR-x86-n.n.n.n.tgz
) must reside in the same directory.
Nothing is written to this directory during script execution, so no
write access to the directory is needed in order to execute the script.
It could even be executed from a partition that was mounted read-only
(e.g. from a CD-ROM).
You should run the script as a normal user, and will be asked for the superuser password when needed (unless you did a sudo
shortly before invoking the script).
The script takes two arguments, both of which are optional:
The arguments must be specified in this order.
Invoke with argument -h
to see a help message.
The target directory name specifies where to place the driver.
If the directory does not yet exist, it will be created.
The path can be either absolute or relative; i.e. the name may but need not start with /
.
Write access to this directory, or the directory above, is not needed, as the archive will be unpacked using sudo
.
It is therefore ok to specify e.g. /usr/local
.
The files required at compile time are always installed in $HOME/mvimpact-acquire-x86-n.n.n.n
.
The script also creates a convenient softlink to this directory:
mvimpact-acquire -> mvimpact_acquire-x86-1.10.30.108
$HOME/mvimpact-acquire
in all your scripts and makefiles, and nothing needs to be changed after an update.
If this argument is not specified, or is .
, the driver will be placed in the current working directory.
The version argument is entirely optional.
If no version is specified, the most recent mvBlueCOUGAR-n.n.n.n.tgz
found in the current directory will be installed.
Often there will be only one mvBlueCOUGAR-n.n.n.n.tgz
file in that directory. It is then pointless to specify a version.
A note on terminology. Suppose the archive file is called mvBlueCOUGAR-1.10.30.108.tgz
. The driver in this archive will have major version number 1
, minor version number 10
, build number 30
and release number 108
.
Now suppose that install_mvBlueCOUGAR.sh
resides in /tmp
(as will often be the case), and that /tmp
also contains mvBlueCOUGAR-1.10.30.108.tgz
and mvBlueCOUGAR-1.10.28.102.tgz
. Then both
./install_mvBlueCOUGAR.sh $HOME/mvBC 1.10.30.108
./install_mvBlueCOUGAR.sh $HOME/mvBC
1.10.30.108
in directory $HOME/mvBC
, as that is the most recent version.1.10.28.102
, you must be explicit:
./install_mvBlueCOUGAR.sh $HOME/mvBC 1.10.28.102
The script not only copies files to their respective target directories, but also patches a few config files.
The mvBlueCOUGAR driver implements the GenICam™ standard.
As such, it rests on a handful of GenICam™ libraries, which the
installer will also install.
Not automatically installed is the wxWidgets development package.
Its manual installation prior to running the install script, though not strictly required, is strongly
recommended, as without it, wxPropView
cannot be built.
On SuSE, the package is called wxGTK-devel
, on Ubuntu libwxgtk2.8-dev
.
The driver consists of a number of shared libraries.
Where on the hard disk these libraries will end up depends on the first argument passed to the install script.
Suppose the script was called like so:
./install_mvBlueCOUGAR.sh /usr/local
/usr/local/lib /usr/local/lib/genapi/generic $HOME/mvimpact-acquire/lib/x86
ld
at compile time, and to ld.so
at run time.
So that ld
can find libmvDeviceManager.so
at compile time, add a line like this to your makefile:
LDFLAGS+=-L$(HOME)/mvimpact-acquire/lib/x86 -lmvDeviceManager
So that ld.so
can find all the required libs at run time, the script writes
$GENICAM_ROOT/lib $GENICAM_ROOT/lib/genapi/generic $HOME/mvimpact-acquire/lib/x86
/etc/ld.so.conf.d/genicam.conf
and /etc/ld.so.conf.d/acquire.conf
or /etc/ld.so.conf
, expanding the environment variables in the process./etc/ld.so.conf
sources all files found in directory /etc/ld.so.conf.d/
(like Ubuntu and SuSE), the pathes are written to /etc/ld.so.conf.d/genicam.conf
and /etc/ld.so.conf.d/acquire.conf
./etc/ld.so.conf
.ld.so
cache by calling ldconfig
.
/etc/ld.so.conf.d/genicam.conf
by hand, you must write out the pathes in full, and not include any environment variables. So you should write e.g.
/usr/local/lib /usr/local/lib/genapi/generic /home/john/mvimpact-acquire/lib/x86
$GENICAM_ROOT/lib $GENICAM_ROOT/lib/genapi/generic $HOME/mvimpact-acquire/lib/x86
/usr/local
and /home/john
are obviously just examples).
This is so because ldconfig
does not expand environment variables when reading the configuration files.
The GenICam™ libraries expect to find three environment variables.
The install script will write the corresponding export
commands
to either /etc/profile.d/genicam.sh
or /etc/profile
.
On systems where /etc/profile
sources all files found in directory /etc/profile.d/*.sh
(like Ubuntu and SuSE), the export
commands are written to /etc/profile.d/genicam.sh
.
Else, they are written to /etc/profile
.
In addition, an export
line is written to either /etc/profile.d/acquire.sh
or /etc/profile
.
Note that these environment variables will not be set after completion of the install script.
The shell level of a script is always one deeper than the level
of the shell from where the script is called.
Any environment variable set at this deeper level is lost as soon as
the script terminates, i.e. as soon as control returns to the higher
level.
It is therefore impossible to set environment variables from within a
script (or the script must be sourced, which is not foreseen for install_mvBlueCOUGAR.sh
).
The solution is to source /etc/profile
by hand after the script is done:
./install_mvBlueCOUGAR.sh /usr/local . /etc/profile
.
and /
in the last command.
The same effect as sourcing /etc/profile
can be achieved by logging out and then logging in again, e.g. by restarting X11 (Ctrl-Alt-Delete).
As of the next boot, the environment variables will always be set properly and you can forget about them.
When it has written all settings to their respective config files, the
script asks the user whether the tools and samples should be built.
If the answer is anything other than n
, all tools and samples will be built.
If the answer is n
(no), the script will exit without building the tools and samples.
The user can build them at some later point like so:
cd $HOME/mvimpact-acquire make x86 sudo ldconfig
sudo ldconfig
must only be run once, after the first make.$HOME/mvimpact-acquire/apps
can find three shared libraries built in $HOME/mvimpact-acquire/lib/x86
:
libmvDeviceManager.so libmvPropHandling.so libwxPropGrid.so
wxPropView
or any other wxWidgets
based sample later on, you
have to compile wxPropGrid
first.wxPropView
) as a normal user, everything will seem to
work fine, but in fact, it doesn't. Some of the threads in the driver must be
run at real time priority, and applications running without root privilege
cannot have such threads. Therefore the application must be run as root
(normally via sudo
).sudo
.
sudo /sbin/ifconfig eth0 mtu 9200
SIOCSIFMTU: Invalid argument
eth0
) does not support packets this large
(here 9200
), and you must try
some lower value. In this case, try a smaller value until no error is
returned.eth0
), type
/sbin/ifconfig eth0
1500
. In such cases, the network is a limiting factor, and the
camera cannot deliver its optimal performance.ifconfig
with any value higher than
1500
, try to rearrange your connection, perhaps by taking out a
slow switch or so.