1    /* 
     2     * Copyright (c) 2010, Texas Instruments Incorporated
     3     * All rights reserved.
     4     *
     5     * Redistribution and use in source and binary forms, with or without
     6     * modification, are permitted provided that the following conditions
     7     * are met:
     8     *
     9     * *  Redistributions of source code must retain the above copyright
    10     *    notice, this list of conditions and the following disclaimer.
    11     *
    12     * *  Redistributions in binary form must reproduce the above copyright
    13     *    notice, this list of conditions and the following disclaimer in the
    14     *    documentation and/or other materials provided with the distribution.
    15     *
    16     * *  Neither the name of Texas Instruments Incorporated nor the names of
    17     *    its contributors may be used to endorse or promote products derived
    18     *    from this software without specific prior written permission.
    19     *
    20     * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
    21     * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
    22     * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
    23     * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
    24     * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
    25     * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
    26     * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
    27     * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
    28     * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
    29     * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
    30     * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
    31     * 
    32     */
    33    /*!
    34     *  ======== package.xdc ========
    35     *  Codec Engine encode-decode example which utilizes audio codecs that
    36     *  implement the 1.0 xDM audio interfaces.
    37     *
    38     *  This example builds using the XDC build tools, and is portable to
    39     *  several execution environments.  The following files are
    40     *  included in this package:
    41     *  @p(dlist)
    42     *      - `package.xdc`
    43     *          This file is required to declare a globally unique name for this
    44     *          package.
    45     *      - `package.bld`
    46     *          This file is the build script describing the application to the
    47     *          XDC built tools.
    48     *      - `makefile`
    49     *          A usability makefile wrapper around the XDC build tools.
    50     *      - `local.cfg`
    51     *          The XDC configuration file for this executable, when configured
    52     *          to run "local" codecs.  This is the typical configuration for
    53     *          single processor excution environments.
    54     *      - `local.tcf`
    55     *          The BIOS configuration file for this executable.  This file is
    56     *          only necessary when building for a BIOS runtime environment.
    57     *          It's base name must match that of the XDC config file.
    58     *      - `remote.cfg`
    59     *          The XDC configuration file for this executable, when configured
    60     *          to run "remote" codecs.  This is the typical configuration for
    61     *          multiple processor excution environments.
    62     *      - `app.c`
    63     *          The primary source file for this executable.
    64     *      - `main.c` and `main_native.c`
    65     *          The execution runtime-specific entry point for this executable.
    66     *          This isolates any runtime-specific startup code from the generic
    67     *          application.
    68     */
    69    package ti.sdo.ce.examples.apps.audio1_ires {
    70    }
    71    /*
    72     *  @(#) ti.sdo.ce.examples.apps.audio1_ires; 1,0,0,219; 9-20-2010 16:39:43; /db/atree/library/trees/ce/ce-r09x/src/ xlibrary
    73    
    74     */
    75