Release: 2.45.2900.0
Date: 2021-11-15
|
(BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-0246Z.*|BVS CA-GT1-0204Z.*|BVS CA-GT1-0162Z.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-0246Z.*|BVS CA-GT1-0204Z.*|BVS CA-GT1-0162Z.*|BVS CA-GT1-0124B.*|BVS CA-GT1-0081Z.*|BVS CA-GT1-0051B.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-0204Z.*|BVS CA-GT1-0124B.*|BVS CA-GT1-0081Z.*|BVS CA-GT1-0051B.*) |
Type |
Description |
(BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-0246Z.*|BVS CA-GT1-0204Z.*|BVS CA-GT1-0162Z.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-0246Z.*|BVS CA-GT1-0204Z.*|BVS CA-GT1-0162Z.*|BVS CA-GT1-0124B.*|BVS CA-GT1-0081Z.*|BVS CA-GT1-0051B.*|BVS CA-GT1-.*|BVS CA-GT1-.*|BVS CA-GT1-0204Z.*|BVS CA-GT1-0124B.*|BVS CA-GT1-0081Z.*|BVS CA-GT1-0051B.*) |
Bugfix |
Fixed bug that led to unintentional pulses on IO lines during camera startup when working with UserSetDefault != Default. |
(BVS CA-GT1-.*) |
Bugfix |
DeviceLinkHeartbeatTimeoutRegister can be read back after change now. |
(BVS CA-GT1-.*) |
Feature |
The automatic white balance (AWB) has been improved concerning the behavior when all pixels are saturated. In this case nearly no color casts arise. |
(BVS CA-GT1-.*) |
Bugfix |
Prevented overtriggering of the sensor due to inaccurracy in framerate calculation. |
(BVS CA-GT1-.*) |
Bugfix |
Changing exposure time could stop auto exposure control. |
(BVS CA-GT1-.*) |
Bugfix |
Maximum Framerate has not been adjusted when AEC was activated. |
(BVS CA-GT1-.*) |
Bugfix |
Fixed bug when setting sensor registers (some registers were not set) |
(BVS CA-GT1-0246Z.*|BVS CA-GT1-0204Z.*|BVS CA-GT1-0162Z.*) |
Bugfix |
Persitent IP is now checked for IP clashed before using it. |
(BVS CA-GT1-.*) |
Bugfix |
The value of the GVSP packet size register is now rounded down to nearest valid value if an unsupported value has been written |
(BVS CA-GT1-.*) |
Bugfix |
Fixed bug the prevented DHCP from being switched off completely |
(BVS CA-GT1-.*) |
Bugfix |
Fixed bug in GenICam XML file |
(BVS CA-GT1-.*) |
Bugfix |
Fixed bug that prevented device discovery using directed broadcasts after changing the subnet using FORCE_IP |
(BVS CA-GT1-.*) |
Bugfix |
Corrected bug in frame rate calculation that occurred when binning/decimation was used and bit depth was changed afterwards |
(BVS CA-GT1-.*) |
Feature |
Added binning/decimation support in FPGA |
(BVS CA-GT1-0246Z.*|BVS CA-GT1-0204Z.*|BVS CA-GT1-0162Z.*|BVS CA-GT1-0124B.*|BVS CA-GT1-0081Z.*|BVS CA-GT1-0051B.*) |
Bugfix |
Fixed bug that could lead to unstable framerates when using sensor binning/decimation |
(BVS CA-GT1-.*) |
Bugfix |
Fixed bug that could lead to overtemperature state in case of negative temperatures |
(BVS CA-GT1-.*) |
Bugfix |
Fixed bug that prevented acquisition of very small and fast images with IMX531 |
(BVS CA-GT1-0204Z.*) |
Feature |
Initial firmware release for mvBlueCOUGAR-XT cameras using sensors of type Sony IMX535, IMX536 or IMX537 |
(BVS CA-GT1-0124B.*|BVS CA-GT1-0081Z.*|BVS CA-GT1-0051B.*) |
Release: 2.42.2708.0
Date: 2021-06-07
|
(BVS CA-GT1-0246Z.*|BVS CA-GT1-0204Z.*|BVS CA-GT1-0162Z.*) |
Type |
Description |
(BVS CA-GT1-0246Z.*|BVS CA-GT1-0204Z.*|BVS CA-GT1-0162Z.*) |
Feature |
Initial firmware release for mvBlueCOUGAR-XT cameras using sensors of type Sony IMX530, IMX531 or IMX532 |
(BVS CA-GT1-0246Z.*|BVS CA-GT1-0204Z.*|BVS CA-GT1-0162Z.*) |